Energy Efficient Products
RS-232 Serial Box Data Interface, Black, WS0RF-300
SKU:
LevNet RF Accessories LevNet RF Wireless Self-Powered Solutions Accessories Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance wireless devices. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) than other wireless technologies and minimal competitive traffic. The RF Serial Box is a high performance data interface radio receiver that can be connected to any system that uses an RS-232 serial port. The device receives radio packets from LevNet RF Switches and Sensors. Easy-to-use: Transmits and receives wirelessly Reliable range: Receives and transmits to and from LevNet RF devices Simple wireless control systems: Computer system integration - architectural lighting - day lighting - load shedding - automation Control the way you want it: Control the RS-232 Serial Box with a variety of devices " Wireless Self-Powered switches - Wireless Sensors - hard-wired sensors - and more
For more information please visit www.leviton.com
