Leviton

Self-Contained Ceiling-Mount Occupancy Sensor and Switching Relay, 1000-Watt, 120-Volt, ODC0S-I1W

SKU:

$132.63

The Leviton ODC0S-I1W Ceiling-Mount Self-Contained Occupancy Sensor is the cost-effective choice for commercial and institutional spaces where traditional ceiling-fixture installation is difficult, inconvenient, or costly. Ideal for storage areas, small bathrooms, copy rooms, mop/sink closets, or small spaces without wall switches, this self-contained sensor will help reduce energy costs and it does not require an external power pack and will help reduce energy costs.

Features and Benefits:

360 degrees field of view with approximately 530 sq. ft. of coverage when mounted at 8 ft. Indoor use only. Adjustable Delayed OFF time setting between 20 seconds and 15 minutes allows custom adjustment for maximum savings. LED indicator light flashes when sensor detects motion, to verify power placement and function of sensor at installation. Segmented Fresnel lens contains 79 segments for optimum sensitivity and detection performance. Operating temperature 32-122 Degrees F. Leviton offers a wide selection of motion sensors that use passive infrared, ultrasonic or a combined multi-sensing technology.

For more information please visit www.leviton.com