Leviton

SureSlide Ceiling Fan Wall Switch, Quiet 3-Speed Fan Control, 661F

SKU:

$42.33
Color: White

Forget the pull chain! Use the SureSlide fan control switch for your ceiling fan. 1.5 Amp, 120VAC, 60Hz, single pole or 3-way, neutral wire not required for installation. Use with Decora Wallplate or Decora Plus Screwless Wallplate (sold separately)

  • CONVENIENT – Integrated linear slider for precise control of low, medium and high fan speed selection. Separate on/off switch preserves the selected fan setting
  • EASY TO INSTALL – Slim profile fits in most wallboxes. Replaces an existing wall switch for ceiling fan, no neutral wire required for installation
  • VERSATILE – Control the ceiling fan from two locations using the 661F in the main location and a 3-way switch (sold separately) in the second location
  • QUIET – Special circuitry to reduce fan motor noise at low speeds
  • STYLISH – Updated look to blend with any décor and matches SureSlide dimmers for consistent look
Color: White