Leviton

Surge Protective Device with Two 15A 1-Pole Standard Hydraulic Magnetic Branch Circuit Breakers, LSPD1

SKU:

$227.67 $243.61

Two 15A Standard Branch Circuit Breakers with Hydraulic Magnetic Trip Technology and Plug-On Instalation Offering Type-1 Surge Protection for the Entire Home. 120V - White

  • SIMPLE – Features an all plug-on design: installs just like a circuit breaker
  • SAFE – Provides Type-1 whole home surge protection at the panel. Line-side power ensures surge protection continues, even if the breaker is off, or tripped
  • INTUITIVE – LEDs communicate protection status at-a-glance
  • HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating