Energy Efficient Products

Ultrasonic/Infrared, Multi-Technology Wall Switch Sensor, No Neutral, 2400 sq. ft. Major & 400 sq. ft. Minor Motion Coverage, OSSMT-GD

SKU:

$101.58
Color: Gray

Leviton's OSSMT multi-technology Decora style wall switch occupancy sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications, including: - retrofit- private and executive offices-"Conference Room"- storage areas- restrooms- classrooms- lounges- training areas. The OSSMT provides for automatic switching of incandescent lamps, low-voltage lighting with electronic and magnetic transformers, and electronic and magnetic fluorescent ballasts. The OSSMT features a manual override switch that can be used to keep lights off while an area is occupied, which may be desired in "Conference Room", classrooms and other areas during video presentations. Designed to replace a single-pole Decora wall switch, it fits in a standard wall box. The OSSMT-md model requires a neutral and a ground connection. For retrofit applications, the OSSMT-GD model does not require a neutral wire for installation. Multi-technology wall switch sensor, no neutral, 2400 sq. ft. major motion coverage, 400 sq. ft. minor motion coverage, commercial grade, California Title 24 compliant. Wall Plate not included with Occupancy Sensors. Self-Adaptive Technology: Callbacks for adjustment are eliminated - time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode Convenient push-button provides manual ON/OFF light switch at any time Exclusive automatic "walk-through" sensing increases energy savings by shutting lights within 2 1/2 minutes after momentary occupancy OSSMT is ideal for private and Executive offices -"Conference Room" - storage areas - restrooms - classrooms - lounges - and training areas - or areas where minor motion is likely to occur Fast - simple installation: fits in a standard wall box and replaces a single-pole wall-switch

      For more information please visit www.leviton.com

      Color: Gray