Leviton
Wallbox Occupancy Sensor/Vacancy Sensor with Nightlight, Ivory, ODS15-GDI
SKU:
$71.84
/
Smart PIR wallbox sensor with Antimicrobial coating on faceplate. App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF. No neutral wire required for operation. 120-277VAC, 50/60hz, Commercial Grade, White
The Leviton Smart Sensor uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistant lens. A specialized lens divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones. The ODS15's vacancy mode features manual-ON/ auto-OFF for installations where manual-ON switching is required for energy code applications.
Configuration of the ODS15 is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular pre configured options. The ODS15 integrates a photocell for daylighting hold-OFF which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.
The Leviton Smart Sensor uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistant lens. A specialized lens divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones. The ODS15's vacancy mode features manual-ON/ auto-OFF for installations where manual-ON switching is required for energy code applications.
Configuration of the ODS15 is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular pre configured options. The ODS15 integrates a photocell for daylighting hold-OFF which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.
- 120-277VAC 50/60Hz, rated for 20A General Purpose loads and 10A LED lighting loads
- App configurable using the Smart Sensor App
- Adjustable sensitivity, timeouts, and nightlight colors
- Excellent for 3-way applications; wirelessly connects to multiple sensors to operate in unison
- No neutral wire required
For more information please visit www.leviton.com