USB Charger/Tamper-Resistant Duplex Receptacle, 15-Amp, T5632
USB Charger/Tamper-Resistant Duplex Receptacle, 20-Amp, T5832
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 15-Amp, T5633
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 20-Amp, T5833
30W (6A) USB Dual Type-C with Power Delivery (PD) In-Wall Charger with 15 Amp, 125 Volt Tamper-Resistant Outlet, T5635