Leviton

1000i SDX 2RU Distribution and Splice Enclosure, empty (no sliding tray); Accepts up to (6) SDX adapter plates or (6) SDX MTP cassettes and accepts up to (6) splice trays, 5R2UM-F06

$373.93

1000i SDX Rack-Mount Enclosures allow for inter-connect or cross-connect between backbone cable and active equipment, for up to 72 LC fibers per RU, in a frame or cabinet setting. The enclosures' features and design allow for easy field termination of connectors, splicing, or pre-terminated plug-n-play solutions. The enclosures are primarily used in fiber applications such as data centers, equipment rooms, telecommunication rooms, etc.

  • 15-inch depth for high-density fiber termination and/or splicing
  • Stackable and adjustable fiber rings simplify cable organization
  • Front saddles pivot for improved patch cord routing
  • Removable front and rear covers offer better access to the interior of the enclosure
  • Removable rubber grommet allows for pre-terminated fiber trunk install, protects cable, and minimizes dust build-up