Menu
Cart 0

15-Amp 120-Volt Single-Pole Toggle AC Quiet Switch, Industrial Grade, 1256

SKU:
  • $36.57


Leviton's Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.

15-Amp, 120-Volt, Toggle AC Quiet Switch, Double-Throw, Ctr-Off, Single-Pole, Extra Heavy Duty Spec Grade, Grounding, Back and Side Wired

  • Positive switching action with center-off position
  • Large silver cadmium-oxide contacts for long life, prevent sticking, welding and excessive pitting
  • Clamp-type terminals accept up to #10 CU wire
  • Full rated current capacity on fluorescent, tungsten and resistive loads, motor load capacity up to 80-percent switch current rating
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review