Menu
Cart 0

15-Amp 125-Volt, Decora Duplex Receptacle, Residential Grade, Self Grounding, Various Colors, 5325-S

SKU:
  • $8.11


Leviton's comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. The Decora duplex receptacle is designed for a chic appearance, quick installation and durability. Its impact-resistant thermoplastic design allows for a long service life and high performance in homes, offices, schools and other settings. The duplex coordinates beautifully with the complete line of Leviton's Decora devices. 15 Amp, 125 Volt, NEMA 5-15R, 2 Pole, 3 Wire, Decora Receptacle, Straight Blade, Residential Grade, Self-Grounding, Quickwire Push-In and Side Wired, Steel Strap.

  • Terminal screws accept up to No, 12 AWG Cooper or copper-clad wire
  • Quick wire push-in terminals accept No. 14 AWG solid cooper wire only
  • Double-wipe power contacts for reliable conductivity and plug retention
  • Heavy-gauge zinc-plated steel mounting strap
  • Limited Two-Year warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review