Menu
Cart 0

15-Amp, 125-Volt, Industrial Extra Heavy Duty Grade, 4-In-1 Receptacle, Straight Blade, Grounding, Surge with Indicator Light, 5480

SKU:
  • $59.59


Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

  • Terminal Wiring Screws fit Inside a Standard Single Gang Wall box; Adapter Plate not Required (Optional)
  • Impact Resistant Nylon Cover and Base for Strength and Resistance to Chemicals and Corrosives
  • Easy-to-Read Voltage and Amperage Rating Molded onto Smooth Face
  • Extra Heavy-Duty, T-Type Triple-Wipe Bronze Contacts for Maximum Performance
  • Convenient Built-in Strip Gauge
For California residents, click here for Proposition 65 Warning.

We Also Recommend