Temporary Power Connections
15-Amp, 125-Volt, NEMA 5-15P, 2Pole, 3Wire, Plug, Straight Blade, Rubber - Black, 515PR
SKU:
Leviton offers a large selection of 15, 20, 30 and 50 Amp Commercial Grade Straight Blade Plugs and Connectors, available in a wide variety of features. These rugged performers are moisture, chemical and abuse-resistant, And they're ideal for indoor and outdoor use. Our EPTR rubber-backed plugs and connectors stand up to rough use, protecting against dirt and moisture. The deep-slotted, backed-out terminal screws draw backwire clamps securely over stripped leads for maximum conductivity. 15 Amp, 125 Volt, Rubber Grounding, Plug, Straight Blade, Commercial Grade, Black .
- Triple-drive heady screws - Standard, Phillips, Robertson
- NEMA configuration number & rating molded on face of device for easy identification
- Deep-slotted, backed out terminal screws draw backwire clamps securely for maximum conductivity
- Husk & module keyed for easy alignment during wiring
- Built-in cord grip adjusts automatically for use with No. 18-3 through No. 12-3 cords
For more information please visit www.leviton.com