Leviton

15 Series Male Plug, #8 - #2 AWG, Single Set Screw Termination, 15D21-UE

SKU:

$23.66

15 Series Taper Nose Cam-Type Male Plug, Contact & Insulator, Detachable, #8 - #2 AWG, Single Set Screw Termination, 150 Amp Max, 600VAC/DC, Type 3R When Mated, Black

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • NEMA 3R rated for outdoor use when mated
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications