Leviton
2-Gang Decora/Toggle Switch Wallplate, Standard Size, Non-Magnetic Stainless Steel, C-Series, SS126-40
SKU:
2-Gang C-Series 1 Toggle Switch, 1 Decora/Decora Plus/GFCI Wallplate, Standard Size, 302/304 Stainless Steel
Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.
- Covers 1-toggle and decora device, GFCI, or lighting control
- Paintable to match your décor
- Easy to clean, smooth satin finish
- Round edges resist dust accumulation
