Menu
Cart 0
20 Amp, 125/250 Volt, NEMA L14-20R, 3P, 4W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - Black, 2410 - Leviton

20-Amp, 125/250-Volt, NEMA L14-20R, 3P, 4W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - Black, 2410

SKU:
  • $32.78


Leviton's Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

20 Amp, 125/250 Volt, Flush Mounting Locking Receptacle, Industrial Grade, Grounding, V-0-MAX, Black.

  • Color-Coding Indicates Voltage Ratings
  • UL/Fed.Spec./CSA/NOM
  • UL V-0 Flammability Rating
  • NEMA and Non-NEMA Configurations
  • UL V-0 flammability rating
For California residents, click here for Proposition 65 Warning.

We Also Recommend