![](http://store.leviton.com/cdn/shop/files/LP210-MB_Load_Center_also_known_as_a_Circuit_Breaker_Box_Front_View_Open_Breaker_Box_9ec77ef9-2138-45ae-b46f-f8fb8cec6ece_20x_crop_center.jpg?v=1704484456)
![](http://store.leviton.com/cdn/shop/files/LP210-MB_b_8a59d9a6-5cf8-4472-a5c7-214bb0737c52_20x_crop_center.jpg?v=1704484464)
![](http://store.leviton.com/cdn/shop/files/LP210-MB_d_eb0cdfa8-510d-4df3-81e9-8f9b605b9f7b_20x_crop_center.jpg?v=1704484466)
![](http://store.leviton.com/cdn/shop/files/LP210-MB_c_958fcc4d-bd91-464e-a555-f2cef7a843cb_20x_crop_center.jpg?v=1704484469)
Leviton
Indoor Load Center, 20 Space Indoor Breaker Box with 125A Main Circuit Breaker, LP212-BPD
SKU:
$140.75
/
Indoor Load Center with 125A Main Circuit Breaker Factory Installed, 20 Spaces, NEMA 1 Rated. Includes Enclosure and Interior Only. Door Sold Separately.
- Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present in the breaker box
- All Leviton Load Centers come standard equipped with tin plated copper bussing
- Notches stamped into the enclosure for cable ties promote secure and neat wiring in the breaker box
- Designed for Leviton circuit breakers
For more information please visit www.leviton.com