Leviton
28" Wireless Structured Media Center with Vented Cover, 49605-28W
SKU:
$119.08
/
Maximize the signal range and reliability of a wireless home network by housing its structured wiring components in Leviton's line for Wireless Structured Media Centers, offered in (14" x 13.7"), (28" x 13.7"), and (42" x 13.7") sizes. Unlike standard metal enclosures that inhibit signal range, this ABS polymer enclosure offers "RF transparency" to minimize interference. The enclosure (49605-28W0) is 28 inches in height and includes a vented cover that facilitates cooling of enclosed equipment. The vented cover installs with provided screws. With seven 1-inch knockout, and three 2-inch knockouts, the enclosure makes installation, maintenance, and expansion quick and easy. FEATURES: Flame-retardant ABS polymer minimizes interference. vented cover assists in airflow for cooling active gear. Compatible with all Leviton Structured Media components. CONTENTS: Wireless (RF Transparent) Structured Media Center Enclosure, Vented Cover. NOTE: Required screws not included.
- Plastic, Wi-Fi-transparent enclosure for better wireless signal reception and greater signal coverage area.
- Vented cover for cooling active electronics
- Compatible with Leviton modules, mounting brackets and accessories for a complete connected-home solution with the broadest range of options in the industry
- Made with material that does not corrode, is paintable and 100% recyclable.
- Made in the USA
For more information please visit www.leviton.com
