Menu
Cart 0

2Ghz Passive Video Splitter, 6 or 8 Way, 47690-G

SKU:
  • $17.56


Use 4-, 6- and 8-way 1GHz Passive Video Splitters and Passive Video Splitter Modules to split digital cable, quality cable TV and off-air signals to 4, 6 or 8 televisions throughout a home or office. The Video Splitter Modules are designed for easy installation in any Leviton 140, 280 or 420 Structured Media Enclosure. The Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed.

  • Size: 1.14"(29.0mm)H x 3.36" (85.3mm)W x 2.65"(67.3mm)D
  • Provide digital cable - cable TV and other video services via coaxial cable to any room in a house or office
  • The Video Splitter Modules are designed for easy installation in any Leviton 140 - 280 or 420 Structured Media Enclosure
  • The Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed
For California residents, click here for Proposition 65 Warning.

We Also Recommend