Leviton

400A Outdoor Meter Main, 12 Spaces, Ringless with Class 320 Meter Socket, Lever Bypass, 5th Jaw Installed LS140-S5D

SKU:

$1,677.00

Outdoor Meter Main with 200A Main Circuit Breaker Factory Installed, 12 Spaces, NEMA 3R Rated. Includes Enclosure, Ringless Door, UG/OH Service Entrance with Distribution Section and Feed-Through Lugs *LS140-S5D comes with (1) 200A main breaker - secondary main breaker sold separately

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present.
  • SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
  • NEC 2020, Article 230.71 compliance
  • MORE POWER - Perfect for large-scale residential applications, fully electrified homes, and future-proofing installations
  • Mounting studs provided for utility or customer supplied mechanical lugs (see Leviton Part # LL260) or compression lugs per local utility requirements (lugs for the supply connections on the meter socket are sold separately)