Leviton Level 2 Electric Vehicle (EV) Charger, 48 Amp, 208/240 VAC, 11.6 kW Output, 18' Charging Cable, Hardwired Charging Station, EV480
SKU:Evr-Green Level 2 Electric Vehicle Charging Station, 48A, 208/240 VAC, 11.6kW Output, J1772 Charge Connector, Replacement for EVR40-B2C, Includes Mounting Bracket and Pre-Attached Input Cable
- Fast and secure charging of any SAE J1772™ compatible electric vehicle
- Optional access control: station comes with RFID disabled - simply tap RFID card to activate
- Cable design prevents cord from freezing and cracking in extreme weather
- For indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R
- Easy installation with pre-attached input cable and mounting hardware included
- Energy Star Certified
For California residents, click here for Proposition 65 Warning.
We Also Recommend