Residential Electric

50-Amp, 125/250-Volt, Surface Mounting Receptacle, Straight Blade, NEMA 10-50R, 3P, 3W, Industrial Grade, Non-Grounding, Side Wired, Steel Strap, 5050

SKU:

$11.22

Built of durable thermoplastic, Leviton Power Receptacles - come equipped with heavy-gauge, double-wire copper alloy contacts. To ensure correct and speedy wiring, terminals have ID markings.

50 Amp, 125/250 Volt, NEMA 10-50R, 3P, 3W, Surface Mounting Receptacle, Straight Blade, Industrial Grade, Non-Grounding, Side Wired, Steel Strap, Black.

  • Fits all wallplates with 2.15" diameter center hole
  • Terminals marked for easy identification and fast wiring
  • All mounting hardware included
  • Easy-to-wire terminals accept up to No. 4 AWG conductors
  • 10 Year Limited Warranty

For more information please visit www.leviton.com