Leviton

50A Flush Mount Outlet/Receptacle, 5206-S10

SKU:

$4.00

50 Amp, 125/250 Volt, NEMA 10-50R, 3P, 3W, Flush Mounting Receptacle, Straight Blade, Industrial Grade, Non-Grounding, Side Wired, Steel Strap, Black 

WARNING: Do not use with single-gang wallboxes, single-gang mud rings or single-gang box extenders. 

  • DURABLE, HIGH IMPACT DESIGN – Constructed from tough thermoplastic for long lasting performance and reliability; features heavy gauge, high performance brass double-wipe contacts for secure, dependable power 
  • EASY INSTALLATION – Terminals are clearly marked for quick identification, supporting #8–#4 AWG conductors; secure wiring requires 25 in lbs torque for proper installation 
  • ALL HARDWARE INCLUDED – Comes complete with all necessary mounting hardware for a convenient, hassle-free setup 
  • COMPATIBILITY – Designed to fit wallplates with a 2.15" diameter center hole 
  • APPLICATIONS – Ideal for ranges, stoves, dryers, high-power tools, generators and more. NOT RECOMMENDED FOR ELECTRIC VEHICLE CHARGING (See Leviton’s EV Receptacles)