Leviton

80 Amp Level 2 Electric Vehicle Charging Station Charging Station Management Software, EV80G

SKU:

$2,398.80

EV Series Pro Level 2 Electric Vehicle Charging Station, 80A, 208/240 VAC, 19.2kW Output, J1772 Charge Connector, 18' Cord, Station comes with 2 RFID Cards and 1 Admin Card. Includes Mounting Bracket and Pre-Attached Input Cable. The station is HARDWIRED ONLY and Features AmpUp Charging Station Management Software. Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team

  • MULTI-STATION, MULTI-SITE MANAGEMENT – Featuring AmpUp Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control/RFID, power load management, and more
  • IMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
  • EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 100 Amp breaker
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter

For more information please visit www.leviton.com