Leviton

80 Amp Level 2 Electric Vehicle Charging Station With Wi-Fi, Works with My Leviton App, EV80W

SKU:

$2,297.05

EV Series Smart Home Level 2 Electric Vehicle Charging Station, 80A, 208/240 VAC, 19.2kW Output, J1772 Charge Connector, 18' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, Optional RFID Control, Wi-Fi Compatible (Wi-Fi Function 802.11 b/g/n). HARDWIRED ONLY

  • SMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger.      
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team           
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors      
  • EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 100 Amp breaker             
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter