Leviton
Adjustable Slim Downlight with Selectable CCT, White
SKU:
Leviton’s aperture Adjustable Slim Downlight, with selectable color temperature, offers the performance, ease of use and flexibility valued for today’s residential and light commercial applications. A direct mount downlighting solution that does not require an existing Housing or Junction Box and is fully adjustable: up to 80° of tilt and 350° of rotation. Users can change the color temperature of the light between 5 different values ranging from 2700K to 5000K with a simple switch. Pair this downlight with one of the many Leviton compatible dimmer control options to adjust for the desired light level. A total lighting solution that will provide years of quality illumination and reliable performance.
Compatible with Leviton Dimmers:
- SureSlide: 6674N, 6674, 66DF
- IllumaTech: IPL06, IPE04
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL06, DSE06, DSM10
- Decora Digital: DDM06
- Decora Smart Wi-Fi: D26HD, D2ELV, D2MSD
- Decora Smart Z-Wave: ZW6HD
- Decora Evolve: VM2D3, VMDD3
- Toggle Slide: TSL06, TSM10
- Trimatron Rotary: RDL06, RNL06
For more information please visit www.leviton.com