Menu
Cart 0

Atlas-X1 Cat 6 Component-Rated UTP QuickPort Connector, 61UJK

SKU:
  • $13.59


Atlas-X1 Cat 6 Component-Rated UTP QuickPort Connectors support 1000BASE-T networks. The connector is part of a complete Atlas-X1 Cat 6 UTP system, ideal for the most demanding mission-critical network applications. The connector supports emerging technologies and will easily adapt to network trends.

  • Independently tested and guaranteed to exceed all component, permanent link, and channel margins
  • Patented Retention Force Technology (RFT) protects against tine damage from 4- or 6-pin plugs
  • Unique design supports tool-free termination/re-termination and requires no specialized termination tool
  • Short connector design supports a wider range of applications (e.g. shallow boxes, enclosures, bend radius, etc.)
  • Terminates from 26 to 22-gauge solid or stranded conductors for use on various cable types
  • Robust IDCs can withstand 20 re-termination cycles and connector contacts are tested for 750 plug-mating cycles to ensure system longevity
  • Available in 13 ANSI/TIA-606-B compatible colors for color coding or organization
  • Connector supplied with interchangeable icons (voice, data, A/V, and blank, color coded to match the connector face), for easy identification and tracking of data, voice, or other functions
  • Connector with internal shutter is available to protect against dust and debris
For California residents, click here for Proposition 65 Warning.

We Also Recommend