Leviton

ATLAS-X1 Cat 6A SlimLine Boot Patch Cord, 6AS10

SKU:

$24.25
Color: Black
Size: 3 Foot

Atlas-X1 Cat 6A SlimLine Boot Patch Cords exceed all channel performance requirements in ANSI/TIA-568-C.2 from 1 MHz to 500 MHz to support the IEEE 802.an standard for 10 Gigabit Ethernet over UTP Cable. The patch cords provide superior alien crosstalk suppression and protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system for use in healthcare, manufacturing, casinos, and other environments where alien crosstalk may be a concern. The shielded technology is Rockwell Automation Encompass™ approved.

  • Independently tested and verified by Intertek (ETL) for CAT 6A component performance
  • Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
  • SlimLine plug/boot features a narrow profile for less congestion in higher-density applications
  • Snagless design prevents tab breakage
  • Strain-relief boot ensures long-term network performance

    For more information please visit www.leviton.com

    Color: Black
    Size: 3 Foot