Leviton
Baffle Downlight with SureSlide Dimmer Switch, 6674N
SKU:
$64.94
/
BUNDLE:
- MODERNIZE YOUR HOME: When building a home or doing renovations, pair the stylish and energy efficient LED downlights with a SureSlide dimmer switch for an easy and cost-effective update that can have a huge impact in a space
- AN EXCEPTIONAL LIGHTING EXPERIENCE: No need to worry about flickering or other compatibility issues, the downlight and dimmer are designed and tested for superior compatibility and performance
- INSTALL WITH CONFIDENCE: These products meet the latest certifications and code requirements
- A TOTAL LIGHTING SOLUTION: The pair will provide years of energy-efficient, quality illumination from the brand you can trust
6674N:
- TRANSFORM A ROOM: Whether you are entertaining guests, reading a bedtime story, or watching the latest flick, adjusting the light level creates the perfect ambiance for any activity
- INSTALL WITH EASE: Slim profile fits in most wallboxes. 150W LED, 300W incandescent/ halogen. A neutral wire is required for installation
- MAXIMIZE ENERGY SAVINGS: Adjustable minimum and maximum dimming range to help save energy, and optimize ambiance
-
CONVENIENT CONTROL OF THE SAME LIGHTS FROM TWO SEPARATE LOCATIONS: Use the 6674N in one location and a 3-way switch (sold separately) in another location
SLIM DOWNLIGHT FIXTURES:
- INNOVATIVE INSTALLATION FOR YOUR NEW HOME OR REMODEL: Direct mount design eliminates the need for recessed housing or junction box. The regressed design enhances aesthetic appearance and visual comfort
- PERSONALIZE YOUR SPACE: Choose from round or square shapes, in 4”, 6” and 8” sizes, and customize the color temperature to match your style
- APPROVED FOR DRY AND WET LOCATIONS: Gasket included for covered ceiling wet location use
- DON’T WORRY ABOUT BULB FADING OR BURN OUT: Long-life LEDs are rated for 70% of the original light level after 50,000 hours of use
LINKS:
- Install Manual Round Baffle Downlights: DBR40, DBR60, DBR80
- Install Manual Square Baffle Downlights: DBS40, DBS60
- Install Manual Round Adjustable Baffle Downlights: DAR40, DAR60
- Install Manual SureSlide LED Dimmer: 6674N
