Menu
Cart 0
Ceiling Mount Occupancy Sensor, Multi-Technology, 360 Degree, 1000 Sq. Ft. Coverage, White, OSC10-M0W - Leviton

Ceiling Mount Occupancy Sensor, Multi-Technology, 360 Degree, 1000 Sq. Ft. Coverage, White, OSC10-M0W

SKU:
  • $172.42


The most advanced sensor available. Combines multi-technology with all-digital architecture. Eliminates false triggering. The result is a trouble-free, "install and forget" solution for lighting control. Leviton Multi-Technology, 360 Degree, 1000 Sq. Ft. Coverage, Self-Adjusting, Ceiling Mount Occupancy Sensor, Commercial Grade - White no.OSC10-M0W. Small Size: Installed sensor appears almost invisible Accurate, consistent switching: occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated. Fast simple installation: easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment Ambient light recognition: the photocell prevents lights from turning on when room is adequately lit by natural light. Maximum reliability, low cost: all digital circuitry uses a minimum of components.

  • YOUTUBEID: CIVVHkhsEBU
For California residents, click here for Proposition 65 Warning.

We Also Recommend