Menu
Cart 0
Circuit Breaker Manual Transfer Interlock Accessory Kit, LITLK

Circuit Breaker Manual Transfer Interlock Accessory Kit, LITLK

SKU:
  • $65.00


Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.

*Designed for use with Leviton Load Center Panels

*Ensures that the utility power source is turned to the off position when a back-up emergency power source is being used and vice versa

*The manual transfer interlock provides an easy and safe solution when using back-up power sources

For California residents, click here for Proposition 65 Warning.

We Also Recommend