Leviton

Countdown Timer Switch for bathroom household lights, 2-4-8-12 Hour, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 15-Amp, DT112-1LW

SKU:

$41.59

The Decora 12-Hour Countdown Timer Switch has 5 buttons with 2-hour, 4-hour, 8-hour and 12-hour preset time options and a manual off button. Single Pole, 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA Magnetic Low Voltage/Electronic Low Voltage/Fluorescent, ½ HP/9.8A Fan/Motor, 15A Resistive. Can be installed with or without a neutral wire, wallplate sold separately - White

  • CONVENIENT – replace your current wall switch with a countdown timer to automate fan/motor loads and lights. Four preset time buttons, press to turn on and automatically turns off when time expires
  • EASY TO INSTALL – shallow design easily fits in the wallbox. 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA MLV/ELV/Fluorescent, ½ HP/9.8 Amp Fan/Motor, 15A Resistive
  • INNOVATIVE GREEN FLEX SLEEVE – wires to ground when no neutral wire is available or remove green sleeve and connect to a neutral wire if present in wallbox. A ground wire is required for installation
  • DIY FRIENDLY – the device has two black wires that can be interchanged between line and load to help prevent miswiring
  • ENERGY SAVING – ensure lights and fans are not left on unintentionally
  • PRACTICAL – ideal to use for lights in pantries, closets and other small spaces
  • STYLISH – easily change the color using DTKIT faceplates available in white, ivory, light almond, gray, black and brown

For more information please visit www.leviton.com