![](http://store.leviton.com/cdn/shop/files/DT230-1LW_a_decora_30_minute_countdown_timer_20x_crop_center.jpg?v=1721329250)
![](http://store.leviton.com/cdn/shop/files/61Ah3AV7sUL._AC_SL1000_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/51JjDkfYFhL._AC_SL1000_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/71rvw0TWGPL._AC_SL1000_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/71UzCWDDeUL._AC_SL1000_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/71NTetEWc_L._AC_SL1000_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/61CpItSPBXL._AC_SL1000__5_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/511lUVSMH4L._AC_SL1000_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/61uHR0khBlL._AC_SL1000_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/413uvY7cyOL._AC_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/51yfJBpZLDL._AC_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/31qPLHmrLyL._AC_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/31Jd5FhdgcL._AC_20x_crop_center.jpg?v=1721329263)
![](http://store.leviton.com/cdn/shop/files/41nW91z9DZL._AC_20x_crop_center.jpg?v=1721329263)
Leviton
Decora In-Wall 30-Minute Countdown Timer Switch, 20A, 1 HP/16A Fan/Motor, Single Pole/Multi-Way/Multi-Timer, DT230-1LW
SKU:
$44.20
/
- CONVENIENT – replace your current wall switch with a countdown timer to automate fan/motor and lights. Four preset time buttons to turn on and automatically turns off when time expires
- EASY TO INSTALL – shallow design easily fits in the wallbox. 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA MLV/ELV/Fluorescent, 1HP/16 Amp Fan/Motor, 20A Resistive /16A Inductive
- FLEXIBLE – single pole, multi-way when used with the DD0SR switch companion or multi-timer using two DT230 timer switches
- VERSATILE – for higher wattage fixtures and exhaust fans
- PRACTICAL – perfect for porch and landscape lighting, interior lights, bathroom exhaust fans, heat lamps, pool pumps, hot tubs, saunas, attic fans, and more
- STYLISH – easily change the color using DTKIT faceplates available in white, ivory, light almond, gray, black and brown
For more information please visit www.leviton.com