Leviton

Baffle Slim Downlight with Selectable CCT, White

SKU:

$29.22
Style: 4" Round

Leviton’s Baffle Slim Downlight, with selectable color temperature, offers the performance, ease of use and flexibility valued for today’s residential and light commercial applications. The regressed baffle and edge-lit lens combine to create a more refined ceiling appearance and enhanced visual comfort. Users can change the color temperature of the light between 5 different values ranging from 2700K to 5000K with a simple switch. Pair this downlight with one of the many Leviton compatible dimmer control options to adjust for the desired light level. A total lighting solution that will provide years of quality illumination and reliable performance. 

  • 5 selectable color temperatures between 2700K and 5000K
  • Suitable for remodel or new construction - no recessed can or J-box required
  • Regressed edge-lit lens enhances aesthetic appearance and visual comfort

For more information please visit www.leviton.com

Style: 4" Round