Leviton
The Decora Smart Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora Smart or Decora Digital switch, dimmer or fan speed control allowing the lighting or fan to be controlled from more than one location. Its stylish look is compatible with Leviton’s other Decora devices and wallplates (sold separately). White face assembled on device with ivory and light almond face plates included. Change the color of the switch at any time by ordering a new face plate color change kit (DDKIT-S). Face plate colors include white, ivory, light almond, gray, black and brown.
- PRACTICAL: Provides hard-wired ON/OFF switching for more than one location (Must be used in conjunction with a Decora Smart or a Decora Digital switch)
- VERSATILE: Can use with up to 9 additional hard-wired companion switches (sold separately)
- FLEXIBLE: Alternative wiring method available for applications where a neutral wire is not present (see product instruction sheet)
- ROBUST: Neutral wire or load side required for installation
- COMPATIBILITY: On/Off of connected devices. 2nd Gen - D215S, D2SCS, D26HD, D2MSD, D24SF; 1st Gen - DW6HD, DW1KD, DWVAA, DW15S, DW4SF
For More Information:
For more information please visit www.leviton.com
