Leviton

Decora Digital Dimmer 300-Watt LED & CFL/600-Watt Incandescent & Halogen, DDL06-1LZ

SKU:

$44.03

Decora Digital Dimmers deliver smooth, full-range dimming for incandescent, dimmable LED and dimmable CFL bulbs. Elegantly styled, Decora Digital Dimmers feature our hallmark Decora rocker switch paired with a contemporary slender dimmer bar for precise control of lighting level. Digital circuitry offers programmable soft fade on and fade off rates and the ability to set the maximum light level for optimal energy savings. For added convenience, the dimmer bar preserves your selected light level for perfect lighting every time.

Decora Digital Universal Dimmable LED, CFL and Incandescent Digital Dimmer, 300W Dimmable LED and CFL, 600W Incandescent 120V, 60Hz, Single Pole and 3-Way/Multi-location control, LED locator and brightness display.

  • Aesthetically pleasing design with rocker on/off switch and integrated linear dim/bright bar for easy, precise dimming operation
  • Designed specifically for dimmable LED and CFL bulbs; also compatible with incandescent and halogen bulbs
  • Single pole or 3-way/multi-location control when used with the DD00R-DL Decora Digital Dimmer Remote (sold separately)
  • Ground wire is required for installation (neutral wire is NOT required)
  • White face assembled on device, Ivory and Light Almond faces included.
  • Wallplate sold separately

For more information please visit www.leviton.com