Leviton

Decora Digital Fan Speed Control with Bluetooth Technology, DDF01-BLZ

SKU:

$70.51 $56.41 Save 20%

The next generation of fan speed control technology is here with the new Decora® Digital Fan Speed Control with Bluetooth® technology - a powerful device combining the best of Leviton fan speed control and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time ceiling fans for daily activities or to enhance comfort levels. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.

  • Ivory and Light Almond faces included
  • Digital circuitry
  • Ability to set maximum fan speed level for energy savings
  • Compatible with Apple and Android smartphones or tablets
  • Uses simple, intuitive on-screen menu options
  • Individually control and program ceiling fans within the home
  • Each device can be uniquely named for easy identification
  • Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
  • Astronomical clock automatically adjusts to local sunrise/sunset times
  • Automatic daylight saving time adjustment
  • Countdown sleep timer can be set for up to 12 hours
  • LED locator light can be turned off via app
  • Fan Level brightness display can be turned off via app
  • Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter
  • Neutral wire required

 

For more information please visit www.leviton.com