Leviton
Decora Occupancy Motion Sensor Light Switch, Auto-On or Manual-On, 5A, Residential Grade, Single Pole or 3-Way, DOS05-1LZ
SKU:
$49.40
/
Decora Motion Sensor. 180° PIR automatic-on wallbox sensor, single pole or 3-way when used with a single pole or 3-way switch, 300W LED/CFL, 600W Incandescent/Halogen, 400VA Magnetic Low Voltage, 400VA Electronic Low Voltage, ¼ HP Motor, 5A Resistive, wallplate sold separately. Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements – White with ivory and light almond faceplates included
- CONVENIENT – Automatically turns lights ON/OFF based on motion. Provides 180° Field-of-View, 900 sq. ft. of coverage
- EASY TO INSTALL – Slim profile fits in most wallboxes
- FLEXIBLE – Can be installed with or without a neutral wire
- VERSATILE – Can be set for vacancy (manual-on) switching
- PRACTICAL – Perfect for garage, pantry, closet, basement and laundry room
- STYLISH – Easily change the color using DOSKT faceplates available in white, ivory, light almond, gray, black and brown
For more information please visit www.leviton.com
