Leviton

Decora Occupancy Motion Sensor Light Switch, Auto-On or Manual-On, 2A, Residential Grade, Single Pole, DOS02-LW

SKU:

$37.61

Decora Occupancy Motion Sensor Light Switch. 180° PIR Automatic-on Wallbox Sensor, single pole, 150W LED/CFL, 250W Incandescent/Halogen, 200VA Magnetic Low Voltage, 250VA Electronic Low Voltage, 2A Resistive, wallplate sold separately. Can be used to comply with the California Title 24, Part 6, Automatic-off Controls and IECC – White

  • CONVENIENT – Automatically turns lights on/off based on motion. Provides 180° Field-of-View, 900 sq. ft. of coverage
  • EASY TO INSTALL – Shallow design easily fits in the wallbox
  • FLEXIBLE – Install with or w/out a neutral wire, ground required
  • VERSATILE – Can be set for vacancy (manual-on) switching
  • PRACTICAL – Perfect for pantry, closet, laundry room and basement
  • STYLISH – Easily change the color using DOSKT faceplates available in white, ivory, light almond, gray, black and brown