Leviton
Decora Rocker Slide Dimmer for Hi-lume or Eco-10 Ballasts, DSH08-10Z
SKU:
Leviton Decora Rocker Slide Dimmers provide smooth, slide-action, full-range dimming for incandescent, dimmable LEDs, dimmable CFLs, halogen, magnetic low voltage (MLV), electronic low voltage (ELV) and fluorescent loads. The line also includes a Fan Speed Control. Decora Rocker Slide Controls are designed for both single pole (one location) and 3-way (two location) applications. They feature our hallmark Decora rocker switch that provides preset ON/OFF switching and a smooth, integrated slide bar for fine adjustment of lighting levels. With a new, streamlined style, the Decora dimmers and fan speed control complement any interior design and are compatible with other Decora devices.
- Rated for 8A-120VAC Fluorescent loads
- Aesthetically pleasing design with rocker switch with integrated linear full-range slide control for easy, precise operation
- Aesthetically pleasing design with rocker switch with integrated linear full-range slide control for easy, precise operation
- Single pole or 3-way capable
- Packaged in White with Ivory and Light Almond color change kits
- Wire leads for connections. A neutral wire is required for installation
For more information please visit www.leviton.com