Leviton
Decora Slide Dimmer Switch Antimicrobial Treated for Dimmable LED, Halogen and Incandescent Bulbs, DSL06-2AW
SKU:
$40.01
/
Replace a wall light switch with a Decora Slide Antimicrobial treated dimmer switch. 300W LED, 600W incandescent/halogen, 60Hz, single pole or 3-way installation. Can be installed with or without a neutral wire. Use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – White
- CONVENIENT – an easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion and in any home
- INNOVATIVE PROTECTION – highly effective in protecting the surface of the dimmer from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- EASY TO INSTALL – slim profile fits in most wallboxes. Works with existing wiring, no neutral wire required for installation
- PRACTICAL – designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb/fixture compatibility tool by clicking the "find an LED Bulb" button below
- CUSTOMIZEABLE – adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance
- VERSATILE – Control the lights from two locations using the DSL06-2AW in the main location and a 3-way switch (sold separately) in the second location
- STYLISH – Easily change the color using DSKIT faceplates available in white, ivory, light almond, gray, black, brown and red
For more information please visit www.leviton.com
