Menu
Cart 0
Decora Smart Dimmer Companion with Locator LED for Multi-Location Dimming, 120/277VAC, 60Hz, DD00R-DLZ

Decora Smart Dimmer Companion with Locator LED for Multi-Location Dimming, 120/277VAC, 60Hz, DD00R-DLZ

SKU:
  • $31.41


The Decora Dimmer Companion is designed for use in a multi-location application only and must be used with a Leviton Decora Smart or Decora Digital dimmer or fan speed control allowing the lighting or fan to be controlled from more than one location. It works using digital circuitry that provides soft fade on/fade off, intuitive operation and a stylish form factor that is compatible with Leviton’s Decora wallplates (sold separately). Change the color of at any time by ordering a new face plate color change kit (DDKIT). Face plate colors include white, ivory, light almond, gray, black and brown.

  • PRACTICAL – Turn lights or fan on/off and control brightness or fan level (Must be used with a Decora Smart or Decora Digital dimmer or fan speed control)
  • VERSATILE – Can use in 3-way or up to 4 additional locations 
  • STYLISH – Matches look of main dimmer for seamless appearance
  • ROBUST – Dual voltage 120/277VAC, neutral wire required for installation
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend

    Customer Reviews

    No reviews yet Write a review