Leviton
Decora Smart Dimmer Switch, 0-10V, Wi-Fi, Neutral Wire Required, works with Matter, My Leviton, Alexa, Google Assistant, Apple Home/Siri & Wired or Wire-Free 3-Way, D2710-1BW, White
SKU:
$108.45
/
Decora Smart 0-10V Dimmer Switch, Wi-Fi. Controls 0-10V loads including Mark 7 Fluorescent Ballasts and LED fixtures/Electronic Ballasts; dual voltage 120V/277V; no power pack required for On/Off switching, wallplate included - White
BENEFITS
- Enhance office, work, and home lighting – add smart control to 0-10V dimmable LED drivers and electronic fluorescent ballasts.
- Full range dimming – on/off and dim/bright control of 0-10V loads including Mark 7 Fluorescent Ballasts and LED fixtures/Electronic Ballasts; dual voltage 120V/277V; no power pack required for On/Off switching with high inrush stability; 50ma 0-10V "Sinking” current available.
- Performance you can rely on – selectable 0-10V dimming between Linear (default) and Logarithmic supports 0-10V fixture compatibility; ability to adjust min dim and max bright, at device or using the My Leviton app.
- Create a comfortable environment – set lighting levels throughout the day to optimize office and work conditions, or if at home dim lights to create the perfect ambiance.
- Personalize your lighting – customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want.
- Automatic softer lighting at night – perfect in a hall to light the way or in a bathroom, using My Leviton Night Settings.
- Use your voice for control without lifting a finger – works with Google Assistant, Amazon Alexa, and Apple Siri.
- The most connected – works with Alexa, Google Assistant, Apple Home, SmartThings, Sonos, and Matter
- Know if lights are on and adjust whether you're home, at work, or on vacation – control from anywhere and randomize the on/off times when you’re away.
- Control this dimmer from another wall location in your home – works with DD00R / DD0SR Wired Companions or use DAWDC / DAWSC Anywhere Companions with no additional wiring needed.
FEATURES
- Performance you can count on – selectable 0-10V dimming control between Linear (default) and Logarithmic supports 0-10V fixture compatibility; ability to adjust minimum dim and maximum bright, all at the device or using the My Leviton app.
- Let there be light – double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF.
- Simple guided setup – use the My Leviton app, create schedules, activities, lighting scenes and more.
- Single Pole, 3-Way or multi-location – when used with the DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion.
- Change the color – using DDKIT swappable faceplates available in six colors.
- Complies with energy code requirements – for IECC, ASHRAE 90.1 and California Title 24.
TECH SPECS
- Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app.
- Requires Neutral Wire.
- Rated for 120V, 60Hz: Fixtures with 0-10V dimmable power supply/drivers including LED fixtures/electronic ballasts, electronic fluorescent ballasts, or equivalent dimmable ballasts whose inrush current does not exceed NEMA JSC 10410 standards for 8A steady state current.
- Dual voltage 120/277V.
- 50mA DC maximum sink current capability for 0-10V control circuit.
- Controls up to 25 ballasts or drivers.
