Leviton

Decora Smart ELV / LED, Phase Selectable Dimmer Switch, Wi-Fi 2nd Gen, Neutral Wire Required, D2ELV

SKU:

$69.99

BENEFITS

  • Premium performance – compatibility across a broad range of ELV (Reverse Phase Dimming) and dimmable LED lights and fixtures (Forward or Reverse Phase Dimming)
  • Create an elegant ambiance – set the mood for dinner, dim the lights to create a movie theatre experience, turn the lights down low to wind down for bedtime
  • Know if lights are on and adjust whether at home, at work, or on vacation – control from anywhere
  • Personalize lighting – customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the desired level
  • Voice Control – works with Google Assistant, Amazon Alexa, and Apple Siri
  • Automatic softer lighting at night – perfect in kitchens for a midnight snack or soft illumination to light the way, using My Leviton Night Setting
  • Prevent flickering lights – settings to fine tune performance such as minimum dim/maximum bright settings and control timing
  • Don’t worry about leaving lights on – auto-shutoff can turn lights off automatically on a timer in rooms such as the bedroom, living room, family room, dining room, and kitchen
  • Make it look like someone’s home when away – turn on lights randomly for a lived-in look
  • Control this dimmer from another wall location without additional wiring – pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions

FEATURES

  • Control a wide range of lighting – designed for use with ELV lighting out of the box to add smart dimming control to undercabinet, toe-kick, track, recessed, accent lighting or any application with electronic low voltage (ELV) fixtures
  • Full range dimming – on/off and dim/bright control of dimmable ELV (Electronic Low Voltage), dimmable LED/CFL, Incandescent, and Halogen lighting
  • The most connected – Works with Matter, Alexa, Google Assistant, Apple Home, SmartThings
  • Let there be light – double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF
  • Easy Install – replaces an existing switch; wire leads and slim design make install a breeze
  • Simple guided setup – works with the My Leviton app, create schedules, activities, lighting scenes and more
  • Lights won’t glow when you turn the dimmer off – “Off Means Off” technology ensures low-wattage LED bulbs don’t glow in the off state
  • One switch, many options – use as a dimmer switch or an on/off switch via non-dimmable bulb mode for non-dimmable LED or CFL lighting
  • Single Pole or 3-Way – works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion
  • Change the color – using DDKIT swappable faceplates available in six colors

TECH SPECS

  • Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
  • Requires Neutral Wire
  • Rated for 120V, 60Hz: Electronic Low Voltage up to 600VA, Dimmable LED and CFL up to 300W, Incandescent and Halogen up to 600W
  • Not for use with magnetic low-voltage lighting or motor loads

TECH SPECS

  • Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
  • Rated for 120V, 60Hz: Dimmable LED and CFL up to 300W, Incandescent up to 600W, and Magnetic Low Voltage up to 600VA

For more information:

See How it Works

My Leviton Smart Home

Upgrade your home with a single smart device or swap every
switch.  Personalize your space and
command every corner.

Welcome Home

Never come home to a dark house again, your
lights turn on at sunset.

Make a Scene

Create the right mood for movie night, dinner
time, and weekday wakeup.

Hands Full?

Go touch-free and carefree with voice or motion
control for your home.

We've Got Your Back

A smart home with real support: we provide 2 year warranties out the box on all indoor Decora Smart Wi-Fi 2nd Gen products as well as US based e-mail, chat, and video support. Also, take advantage of a wide array of online and in-app help resources including how-to videos and articles.