Leviton

Decora Smart High Current 60A Controller, D2HCU-DLG

SKU:

$849.99

Leviton’s Decora Smart® 60A High Current Controller is a UL3141 certified power control solution to allow an EV charger or other high current appliance to be added to a home with undersized service, without affecting the load calculation of the electrical panel, avoiding costly upgrades. 

  • UL3141 CERTIFIED – Code compliant power control solution allows an EV charger or other high current appliance to be added to a home without affecting the load calculation of the electrical panel, avoiding costly upgrades
  • LOAD MANAGEMENT – Detects when the home’s total current consumption is too high and temporarily de-energizes the circuit; re-energizes when the current consumption returns to safe levels
  • INDOOR or OUTDOOR USE – NEMA 3R enclosure protects from water splashes, rain, snow, sleet, and corrosion
  • QUICK SETUP – Includes one pair of CTs to gather real-time readings of the home’s total current consumption and hardware DIP switches for power control settings
  • MY LEVITON – optionally connect to Wi-Fi to monitor status, load energy usage, or receive notifications when consumption is high or returned to normal