Leviton

Decora Smart Lamp Dimming Kit with Wire-Free Anywhere Companion

SKU:

$60.98 $50.00 Save 18%

BUNDLE:

  • EASY DIY SOLUTION TO MAKE YOUR LAMPS SMART: Simply plug your lamp into the Plug-In Dimmer to control lighting with your voice, a schedule, or the included wire-free Anywhere Dimmer Companion dimmer. Perfect for homework, reading, or even a soft night light
  • WIRE-FREE LIGHT SWITCH CAN GO ANYWHERE: Place it by your bed, couch or desk to control connected lamps.  Easy to install – no wiring or cutting holes needed
  • SIMPLE SETUP, NO WORRIES: No app or Wi-Fi needed for basic use – pair these two devices with just a few taps
  • OUT OF THE WAY OUTLET?: Some lamps and cords are hard to reach, but the wire-free Anywhere Companion makes it easy from your bed, desk, or couch.

D23LP:

  • MORE THAN AN ON/OFF SMART PLUG: Transform your favorite lamp into a dimmable smart light.  Whether a table lamp, floor lamp, hanging pendant, work lamp, under-cabinet strip light, wall sconce, night light, desk, accent, or spotlight lamp, you can turn it into a dimmable smart light with custom settings for fade rates and bulb types
  • WORKS WITH YOUR FAVORITE SMART HOME SERVICES: Connect to Wi-Fi to dim lamps via the My Leviton app and integrate using Matter, Amazon Alexa, Google Assistant, Apple Home, Samsung SmartThings, and more
  • REPLACE A TIMER WITH CUSTOM SCHEDULES: Match your routine – wind down for bedtime at a lower brightness and use a timer to ensure your lamp turns off as you fall asleep.
  • DON’T WORRY ABOUT LEAVING LIGHTS ON: Auto-shutoff can turn lamps off for you
  • MAKE IT LOOK LIKE SOMEONE'S HOME WHEN YOU'RE AWAY: Turn on lamps in your windows randomly for a lived-in look
  • JUST PLUG IN YOUR EXISTING LAMPS: Works with dimmable LED/CFL bulbs and fixtures up to 100W or Incandescent up to 300W

DAWDC:

  • WIRE-FREE LIGHT SWITCH THAT CAN GO ANYWHERE: Includes a sleek, screwless wallplate for a clean appearance on painted drywall, plaster, glass, concrete, brick, stone, tile, paneling, and wallpaper-covered walls
  • CONTROL FROM ACROSS THE ROOM: Pairs with a Decora Smart Wi-Fi 2nd Gen device within 50 for wire-free dimming and brightening
  • DON’T WORRY ABOUT CHANGING BATTERIES: 5+ year battery life and easily replaceable without removing from the wall
  • DIY INSTALL OPTIONS: Wallplate included, but works with any Leviton Decora or Decora Plus screwless wallplate in single or multi-gang installations

LINKS:

See How it Works

My Leviton Smart Home

Upgrade your home with a single smart device or swap every
switch.  Personalize your space and
command every corner.

Welcome Home

Never come home to a dark house again, your
lights turn on at sunset.

Make a Scene

Create the right mood for movie night, dinner
time, and weekday wakeup.

Hands Full?

Go touch-free and carefree with voice or motion
control for your home.

We've Got Your Back

A smart home with real support: we provide product warranties as
well as US based e-mail, chat, and video support. Also, take advantage of a
wide array of online and in-app help resources including how-to videos and
articles.