Leviton
Decora Smart No-Neutral Dimmer, single pole, 3-way, or multi-location when used with the DAWDC Wire-Free Anywhere Dimmer Companion or DAWSC Wire-Free Anywhere Switch Companion. 300W LED/CFL, 600W Incandescent/Halogen, 600VA Magnetic Low Voltage - White
- RETROFIT SOLUTION: For use in homes without neutral wiring in the wallbox, requires MLWSB Decora Smart Wi-Fi Bridge (sold separately)
- MY LEVITON APP: Use for scheduling, remote control and dimmer settings (requires MLWSB Wi-Fi Bridge)
- CHOICE OF VOICE: Works with Hey Google, Amazon Alexa or Apple HomeKit/Siri (requires MLWSB Wi-Fi Bridge)
- FULL RANGE DIMMING: Custom app settings for preset light levels, fade rates and bulb types
- WIRE-FREE 3-WAY: Add Wire-Free Multi-location control when paired with optional Anywhere Dimmer Companion (DAWDC) or Anywhere Switch Companion (DAWSC)
-
CHANGE THE COLOR: Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
For more information:
For more information please visit www.leviton.com
See How it Works
My Leviton Smart Home
Upgrade your home with a single smart device or swap every
switch. Personalize your space and
command every corner.
Welcome Home
Never come home to a dark house again, your
lights turn on at sunset.
Make a Scene
Create the right mood for movie night, dinner
time, and weekday wakeup.
Hands Full?
Go touch-free and carefree with voice or motion
control for your home.
Other My Leviton Products
We've Got Your Back
A smart home with real support: we provide product warranties as
well as US based e-mail, chat, and video support. Also, take advantage of a
wide array of online and in-app help resources including how-to videos and
articles.
