Leviton

D24SF Decora Smart Fan Speed Controller, Wi-Fi 2nd Gen, Requires Neutral Wire

SKU:

$42.99

Decora Smart Fan Speed Controller, single pole, 3-way, or multi-location when used with Wired Switch or Dimmer Companions or Wire-Free Anywhere Dimmer or Switch Companions. For use with overhead ceiling paddle fans not to exceed 1.5A maximum load, neutral wire required – White.

BENEFITS

  • Don't worry about stale air - make your existing ceiling fan smart to circulate airflow and improve the wellness of your home
  • Never reach for the pull chain again –schedule when your ceiling fans run and at what speed, or use an auto-shutoff timer to turn them off automatically
  • Add multiple speed options - replace your existing on/off fan switch to add quiet 4-speed control of your ceiling fan (low, medium, high, max)
  • Control fans in high-up, hard-to-reach places - perfect for rooms with tall or vaulted ceilings
  • Use your voice to set your fan speed - works with Google Assistant, Amazon Alexa, and Apple Siri
  • Personalize your home - have your fan turn on to the speed you want every time, perfect for bedrooms, home offices, home gyms, and living areas
  • Control your fan from another wall location in your home without additional wiring - pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions
  • Smarter energy savings - Use the My Leviton app to control the D24SF Fan Speed Controller with a Leviton D2MSD Motion Sensing Dimmer so your fan turns on when you enter the room and off when you leave
FEATURES
  • Quiet fan speed control - On/off control with four speed options including low, medium, high and max
  • Works with overhead ceiling fans - rated for up to 1.5A, ideal for pull-chain ceiling fans without electronic control
  • The most connected - Works with Alexa, Google Assistant, Apple Home, SmartThings, and Sonos
  • Match your style - it’s easy to change the color using DDKIT to update to Black, Grey, Light Almond, Ivory, or Brown
  • Simple guided setup - works with the My Leviton app, create schedules, activities, scenes and more
  • Easy Install - replaces your existing switch; no hub, slim design, and included screwless wallplate make install a breeze
  • Know how fast the fan is going - LEDs on the device light up to show you the fan's current speed
  • Single Pole or 3-Way - works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion
  • Change the color – Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT

TECH SPECS

  • Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
  • Requires Neutral Wire
  • Rated for overhead paddle fans without electronic control up to 1.5A motor; not for use with exhaust type fans, lighting loads, or combined ceiling fan light kits

For More Information:

    For more information please visit www.leviton.com

    See How it Works

    My Leviton Smart Home

    Upgrade your home with a single smart device or swap every
    switch. Β Personalize your space and
    command every corner.

    Welcome Home

    Never come home to a dark house again, your
    lights turn on at sunset.

    Make a Scene

    Create the right mood for movie night, dinner
    time, and weekday wakeup.

    Hands Full?

    Go touch-free and carefree with voice or motion
    control for your home.

    We've Got Your Back

    A smart home with real support: we provide product warranties as
    well as US based e-mail, chat, and video support. Also, take advantage of a
    wide array of online and in-app help resources including how-to videos and
    articles.