Leviton

Decora Smart Scene Controller Switch, Wi-Fi 2nd Gen, D2SCS-1RW, White

SKU:

$52.99

Decora Smart Scene Controller Switch, single pole, 3-way, or multi-location when used with the DD0SR Wired Switch Companion or the DAWSC Wire-Free Anywhere Switch Companion. 15 Amp General Use, 5A LED/CFL/Electronic Ballast, 1500W Incandescent/Halogen, 15 Amp Magnetic Ballast, ¾ HP Motor, neutral wire required – White

  • MULTI-BUTTON CONTROL: Add On/Off control of connected lights (bottom button) plus gain three custom lighting scenes via My Leviton or Apple HomeKit; supports 2.4GHz Wi-Fi Networks
  • QUICK INSTALL: Replace your existing light switch to add smart home control; simple wiring using wire leads; Neutral wire required; Built-in switch supports General Use/Magnetic Ballast 15A, LED/CFL/Electronic Ballast 5A, Incandescent/Halogen 1500W, Motor 3/4 HP
  • EASY SETUP: No complex programming. Use the app to assign custom room scenes or activities, such as “Movie Time” or “All Off” to the buttons. Order custom engraved buttons via the app to personalize (US Only)
  • FLEXIBLE OPTIONS: On or Off of multiple Decora Smart Wi-Fi devices, On/Off toggle control of an individual Decora Smart Wi-Fi device, Scenes, Activities, and Works with HomeKit; use the Apple Home app to set up control of HomeKit scenes and devices (requires Apple Home Hub and a compatible iOS device).
  • SUPPORTS WIRE-FREE 3-WAY: Add an extra light switch control point without any extra wires when paired with optional Anywhere Switch Companion (DAWSC); also works with DD0SR wired companion for hard-wired 3-way/multi-location
  • THE MOST CONNECTED: Works with Alexa, Google Assistant, Apple Home, SmartThings, and Sonos

 For more information: 

For more information please visit www.leviton.com

See How it Works

My Leviton Smart Home

Upgrade your home with a single smart device or swap every
switch.  Personalize your space and
command every corner.

Welcome Home

Never come home to a dark house again, your
lights turn on at sunset.

Make a Scene

Create the right mood for movie night, dinner
time, and weekday wakeup.

Hands Full?

Go touch-free and carefree with voice or motion
control for your home.

We've Got Your Back

A smart home with real support: we provide product warranties as
well as US based e-mail, chat, and video support. Also, take advantage of a
wide array of online and in-app help resources including how-to videos and
articles.