Leviton

Decora Smart Wi-Fi Tamper-Resistant Outlet (2nd Gen), D215R-1RW

SKU:

$34.99

The D215R features tamper-resistant receptacles with built-in shutters to prevent the insertion of unintended foreign objects. As well, the integrated button with vanishing feedback LED provides manual push-button on/off control and device status feedback. The Decora Smart Wi-Fi Tamper-Resistant Outlet offers exciting advantages such as choice of voice with Siri, Google, and Alexa, to satisfy the needs and preferences of any user. With its slim profile, the device is easier to install in shallow wallboxes, and six color options make it aesthetically versatile for placement in any room of the home. Additionally, this outlet can be paired with Decora Smart Anywhere Switch Companions for wire-free switched outlet control of plugged in devices from a wall switch in up to three locations. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains, holiday lighting, and more. 

  • PERFORMANCE: Make anything smart, simply plug it in and control via app, voice, or schedule. Manage your electronics, small appliances, lamps, fans, and more.
  • FEATURES: Schedule plug loads to adjust when you want including sunrise/sunset, easily create lighting scenes, utilize auto-shutoff feature and vacation (randomization) mode. Easy Wi-Fi lighting for your whole home
  • CHOICE OF VOICE: Works with HomeKit / Siri, Alexa, and Hey Google. “Siri, Turn Table Lamp On.” "Hey Google, turn off the floor fan"
  • FLEXIBLE OPTIONS: General Use 15A, LED/CFL 5A, Incandescent 1500W, and Motor loads up to 3/4 HP; optional DSRKT color change kits in Ivory, Black, Gray, Brown and Light Almond
  • WIRE-FREE SWITCHED OUTLET CONTROL: Turn On/Off from a wall switch when paired with optional Anywhere Switch Companion (DAWSC)
  • THE MOST CONNECTED: Works with Alexa, Google Assistant, Apple Home, SmartThings, and Sonos

For more information:

For more information please visit www.leviton.com

See How it Works

My Leviton Smart Home

Upgrade your home with a single smart device or swap every
switch.  Personalize your space and
command every corner.

Welcome Home

Never come home to a dark house again, your
lights turn on at sunset.

Make a Scene

Create the right mood for movie night, dinner
time, and weekday wakeup.

Hands Full?

Go touch-free and carefree with voice or motion
control for your home.

We've Got Your Back

A smart home with real support: we provide product warranties as
well as US based e-mail, chat, and video support. Also, take advantage of a
wide array of online and in-app help resources including how-to videos and
articles.