Leviton
Decora Smart Z-Wave Fan Speed Controller, ZW4SF-1RW
SKU:
$59.99
/
Decora Smart Z-Wave Fan Speed Controller for use with overhead ceiling paddle fans, not to exceed 1.5A maximum load – White
BENEFITS
- Don't worry about stale air – make your existing ceiling fan smart to circulate airflow and improve the wellness of your home
- Never reach for the pull chain again – Adjust fan speed from max, high, medium, low, and off using the third-party hub’s app, schedules, or voice control with a Z-Wave hub
- Use your voice to set your fan speed – using compatible Z-Wave hub
- Personalize your home – have your fan turn on to the speed you want every time using compatible Z-Wave hub; perfect for bedrooms, home offices, home gyms, and living areas
- Control your fan from another wall location in your home – can pair with DD00R Companion
-
Increase the reliability of your Z-Wave network – acts as a repeater to strengthen your Z-Wave Mesh network
FEATURES
- Quiet fan speed control – On/off control with four speed options including low, medium, high and max
- Works with overhead ceiling fans – rated for up to 1.5A, ideal for pull-chain ceiling fans without electronic control
- Match your style – it’s easy to change the color using DDKIT to update to Black, Grey, Light Almond, Ivory, or Brown
- Easy Install – replaces your existing switch; wire leads and slim design make install a breeze
- Know how fast the fan is going – LEDs on the device light up to show you the fan's current speed
- Single Pole or 3-Way – works with DD00R Wired Dimmer Companion
- Change the color – Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
TECH SPECS
- Supports Z-Wave 7th generation mesh wireless for control of connected ceiling paddle fans with certified Z-Wave hubs
- Uses 700 series chipset; works with other devices displaying the Z-Wave logo; backwards compatible with older generations of Z-Wave devices
- Meets the Z-Wave specification for the latest in speed, performance, and security
- Supports SmartStart enrollment when used with a Z-Wave controller that supports SmartStart inclusion
- Also supports Network wide inclusion, and Classic inclusion enrollment methods
- Supports S2 Security and Z-Wave Over-the-Air updates
- Z-Wave Plus Network 908.42 MHz
- Requires Neutral Wire
- Rated for overhead paddle fans without electronic control up to 1.5A motor; not for use with exhaust type fans, lighting loads, or combined ceiling fan light kits
For more information please visit www.leviton.com
